Castor D75 PA swivel ESD
0.0.605.47

Castor D75 PA swivel ESD

0.0.605.47

View CAD-Data Assign to comparison list Compare products https://il-product.item24.com/en/directlink/pro/60547
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Castor D75 PA swivel ESD
0.0.605.47

Attributes

Line
line 5
line 6
line 8
line X
Delivery unit
1 pce.
Weight
m = 230 g
ESD
ESD-safe = Yes
Load-carrying capacity = 60 kg/Rolle
Castor D75 PA swivel ESD
0.0.605.47

Details

Casing PA, grey
Swivelling axis with ball bearing
Wheel axle with slide bearing
Threaded pin protected against torsion
Dust shield
Twin tyres PU, 94 Sh A, grey
The load-carrying capacity, form and colour of Castors D75 PA swivel are adapted to structures made from Profiles X 8. Depending on the given application, they can be fitted in the core bores of the profiles or in conjunction with Base Plates/Transport Plates X 8.
The range of Castors D75 PA (castor diameter 75 mm) consists of a Swivel Castor and a Swivel Castor with double-brake (brake for wheel axis and swivelling axis).
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
Carrying capacity 60 kg/castor
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:
Note:
Operating conditions such as speed, load, soiling, overall mileage, etc. can have a detrimental effect on dissipation resistance. To ensure mobile solutions are electrostatically dissipative, it is advisable to take additional precautions such as fitting an ESD Drag Chain (0.0.671.88).
To verify the relevant properties, regular checks in line with the IEC 61340 standard should be carried out throughout the service life of the solution.
In the case of higher speeds (>4 km/h), it is important to take into account the higher dynamic load and evaluate the overall construction accordingly.
Castor D75 PA swivel ESD
0.0.605.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370201
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000