New Products 2018/I (Spring)

MB Building Kit System
New flexibility! Space-saving folding doors can be easily built using the tried-and-tested item Clamp Profiles 8 32x18. The new T-Slot Slider 8 for Corner-Fastener 8 32x18 uses the Line 8 system groove of the door frame as a guide. A few components are all you need.
New lightness! The new Profile 8 320x40 I is ideal for accommodating high point and line loads. It is an I beam that joins the contours of two Profiles 8 40x40 with a 240 mm high web. That means high bending strength and low material use.
New stability! Building trusses and diagonal struts to add extra rigidity to frames is even easier now with the new Angle Fasteners which speed up work considerably. Profiles no longer need to be mitre cut. Depending on the load in question, you can use Profiles 6 30x30 or Profiles 8 80x40.
Compare products

T-Slot Slider 8 for Corner-Fastener 8 32x18, grey similar to RAL 7042

Cap 6 30x12, grey similar to RAL 7042

Cap 6 30x30, grey similar to RAL 7042

Cap 6 60x30, grey similar to RAL 7042

Cap 6 60x60, grey similar to RAL 7042

Cap 6 120x30, grey similar to RAL 7042

Angle Fastener 6 30x30-45°

Angle Fastener 8 80x40-45°/80

Angle Fastener 8 80x40-45°/40

Screw Anchor ST 6x60, bright zinc-plated

Screw Anchor ST 8x85, bright zinc-plated

Screw Anchor ST 10x110, bright zinc-plated

Protective Profile 8 40x16 ESD, black

Delivery unit
1 pce., length 2000 mm
Delivery unit
cut-off max. 2000 mm

Protective Profile 8 40x16 R16 ESD, black

Delivery unit
1 pce., length 2000 mm

Profile 8 320x40 I, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm